下载文档 () / 20

PDG3XPXR2H400P3W

Eaton Power Defense molded case circuit breaker accessory trip unit, Trip unit, 400 A High override, Two-pole, PXR25 LSIG, PD3 Global, Power Defense, Frame J-K, 600 V, Power Defense, ZSI and Modbus (and relays), Frame 3

常用规格

Product Name
Eaton Power Defense trip unit
Catalog Number
PDG3XPXR2H400P3W
UPC
786679590485
Product Length/Depth
8.5 in
Product Height
4 in
Product Width
4.5 in
Product Weight
2.633 lb
Compliances
RoHS Compliant
Certifications
CSA
IEC 60947-2
UL 489
CCC Marked

产品规格

Used with
Power Defense
Amperage Rating
400A High Override
Trip Type
PXR25 LSIG
Circuit breaker type
PD3 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
3
Communication
ZSI and Modbus (and relays)
Number of poles
Two-pole
Type
Trip unit

导出产品规格