下载文档 () / 20

PDG44M0800KNSN

Eaton Power Defense molded case switch, Globally Rated, Frame 4, Four Pole (100% N), 800A, 65kA/480V, Molded Case Switch, No Terminals

常用规格

Product Name
Eaton Power Defense molded case switch
Catalog Number
PDG44M0800KNSN
UPC
786679370346
Product Length/Depth
111.2 mm
Product Height
406.4 mm
Product Width
279.4 mm
Product Weight
17.55 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked
CSA
UL 489

产品规格

Amperage Rating
800 A
Voltage rating
600 Vac
Circuit breaker type
PD4 Global
Circuit breaker frame type
Complete breaker
Protection
100% neutral protection
Terminals
No Terminals
Frame
4
Class
Class A
Interrupt rating
65 kAIC at 480 Vac
Max. rated operation voltage Ue AC
600
Switch off technique
Thermomagnetic
Number of poles
Four-pole (100% N)
Type
Molded case switch
Interrupt rating range
70 kAIC Icu/53 kAIC Ics/154 kAIC Icm at 380-415 V (IEC)
65 kAIC at 480 V (UL)
30 kAIC Icu/25 kAIC Ics/63 kAIC Icm at 525 V South Africa (IEC)
35 kAIC at 600 V (UL/CSA)
50 kAIC Icu/30 kAIC Ics/105 kAIC Icm at 480 V Brazil (IEC)
15 kAIC Icu/7.5 kAIC Ics/31.5 kAIC Icm at 690 V (IEC)
100 kAIC Icu/100 kAIC Ics/220 kAIC Icm at 240 V (IEC)
25 kAIC Icu at 250 Vdc
50 kAIC Icu/40 kAIC Ics/105 kAIC Icm at 440 V (IEC)
100 kAIC at 240 V (UL)
Voltage rating - max
600 V

导出产品规格

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。