下载文档 () / 20

PDG5XPXR31200E2M

Eaton Power Defense molded case circuit breaker accessory trip unit, Trip unit, 1200 A, Three-pole, PXR20 LSI, PD5 Global, Power Defense, 600 V, Power Defense, Modbus and relays, Frame 5

常用规格

Product Name
Eaton Power Defense trip unit
Catalog Number
PDG5XPXR31200E2M
UPC
786679602690
Product Length/Depth
206.4 mm
Product Height
82.6 mm
Product Width
139.7 mm
Product Weight
1 kg
Compliances
RoHS Compliant
Certifications
CCC Marked
IEC 60947-2
CSA
UL 489

产品规格

Used with
Power Defense
Amperage Rating
1200 A
Trip Type
PXR20 LSI
Circuit breaker type
PD5 Global
Voltage - max
600 V
Series
Power Defense
Frame
5
Communication
Modbus and relays
Number of poles
Three-pole
Type
Trip unit

导出产品规格