知识搜索
下载文档 () / 20
动力,因我们而不同*

PFMA-11-W-76-UNV3-M2

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 0.22 - 0.16A, Warm white, 3/4" entry, Heat and impact resistant glass lens, 11000 lumens, 158 lm/W, Die cast aluminum, Yoke mount, 7x6 optics, Gray epoxy powder coat, 347-480 Vac, 75W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA-11-W-76-UNV3-M2
UPC
662277153515
Product Length/Depth
16.12 in
Product Height
14.94 in
Product Width
9.94 in
Product Weight
24.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP67
IP66

Product specifications

Lamp type
LED
Lumens
11000
Lumens per watt
158
Color temperature
Warm white
Mounting Method
Yoke
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
3/4"
Lens material
Heat and impact resistant glass
Wattage
75W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
0.22 - 0.16A
Material
Die cast aluminum

导出产品规格