知识搜索
下载文档 () / 20
动力,因我们而不同*

PFMA-13-76-DG-UNV3-M2

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 0.26 - 0.19A, Cool white, 3/4" entry, Diffused glass lens, 13000 lumens, 154 lm/W, Die cast aluminum, Yoke mount, 7x6 optics, Gray epoxy powder coat, 347-480 Vac, 90W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA-13-76-DG-UNV3-M2
UPC
662277153607
Product Length/Depth
16.12 in
Product Height
14.94 in
Product Width
9.94 in
Product Weight
24.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP67
IP66

Product specifications

Lamp type
LED
Lumens
13000
Lumens per watt
154
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
3/4"
Lens material
Diffused glass
Wattage
90W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
0.26 - 0.19A
Material
Die cast aluminum

导出产品规格