知识搜索
下载文档 () / 20
动力,因我们而不同*

PFMA-15-W-76-UNV1-M2

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 1.07 - 0.38A, Warm white, 3/4" entry, Heat and impact resistant glass lens, 15000 lumens, 154 lm/W, Die cast alum, Yoke mount, 7x6 optics, Gray epoxy powder coat, 100-277 Vac, 107W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA-15-W-76-UNV1-M2
UPC
662277153751
Product Length/Depth
16.12 in
Product Height
14.94 in
Product Width
9.94 in
Product Weight
24.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP67
IP66

Product specifications

Lamp type
LED
Lumens
15000
Lumens per watt
154
Color temperature
Warm white
Mounting Method
Yoke
Voltage rating
100-277 Vac
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
3/4"
Lens material
Heat and impact resistant glass
Wattage
107W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
1.07 - 0.38A
Material
Die cast aluminum

导出产品规格