知识搜索
下载文档 () / 20
动力,因我们而不同*

PFMA-5-66-DG-UNV3-M2

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 0.13A, Cool white, Dimmable driver, 50/60 Hz, Diffused glass lens, 5000 lumens, 116 lm/W, Die cast aluminum, Yoke mount, 6x6 optics, > 0.90 PF, 347-480 Vac, 43W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA-5-66-DG-UNV3-M2
UPC
662277147545
Product Length/Depth
14.1 in
Product Height
12.8 in
Product Width
12.6 in
Product Weight
14.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
5000
Lumens per watt
26W
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Optical distribution
6x6
Lens material
Diffused glass
Wattage
43W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
0.13A
Material
Die cast aluminum

导出产品规格