知识搜索
下载文档 () / 20
动力,因我们而不同*

PFMA-7-66-DG-UNV1-M2

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 0.50A, Cool white, Dimmable driver, 50/60 Hz, Diffused glass lens, 7000 lumens, 115 lm/W, Die cast aluminum, Yoke mount, 6x6 optics, > 0.90 PF, 120-277 Vac, 125-250 Vdc, 59W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA-7-66-DG-UNV1-M2
UPC
662277147613
Product Length/Depth
14.1 in
Product Height
12.8 in
Product Width
12.6 in
Product Weight
14.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
7000
Lumens per watt
115
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
120-277 Vac, 125-250 Vdc
Frequency rating
50/60 Hz
Optical distribution
6x6
Lens material
Diffused glass
Wattage
59W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
0.50A
Material
Die cast aluminum

导出产品规格