知识搜索
下载文档 () / 20
动力,因我们而不同*

PFMA25LCY/UNV1 76 M25

Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight, 2.18A, Cool white, Dimmable, 25mm, 750-1000W equiv, Heat and impact resistant glass lens, 25,000 lm, 117 lm/W, Die cast alum, 7x6 optics, Gray paint, 100-277 Vac, 127-300 Vdc, 217W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PFMA LED floodlight
Catalog Number
PFMA25LCY/UNV1 76 M25
UPC
662276685215
Product Length/Depth
17.85 in
Product Height
12 in
Product Width
7 in
Product Weight
32.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
25000
Lumens per watt
117
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
100-277 Vac, 127-300 Vdc
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
25 mm
Lens material
Heat and impact resistant glass
Finish color
Gray
Wattage
217W
Dimming
Dimmable driver
Equivalent luminaire
750-1000W
Power factor
> 0.90
Amperage Rating
2.18 A
Material
Die cast aluminum

导出产品规格