照片为代表
Download
Eaton Crouse-Hinds series PPC push plug, Rigid/IMC, Plastic, 4"
Product Name |
Eaton Crouse-Hinds series PPC push plug
|
Catalog Number |
PPC 400
|
UPC |
784564740038
|
Product Weight |
0.082 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Conduit type |
Rigid/IMC
|
Trade size |
4"
|
Material |
Plastic
|