下载文档 () / 20

PT4110XEN751IB

PT4110XEN751IB - 8 BOLT EXTRA-HEAVY DUTY, E-RATIO

常用规格

Product Name
Eaton Bezares 4100 Series PTO
Catalog Number
PT4110XEN751IB
UPC
840379305005
Certifications
Not Applicable

产品规格

Bolt count
8 Bolt
Series
Deep Mounting
Versions (available options)
X - Standard
Intermittent torque - max
470 Ft-Lb
Intermittent power - max
90 HP
Continuous torque - max
340 Ft-Lb
Continuous power - max
65 HP
Output type
IB - Flange SAE 1300
Assembly arrangement
1 - Right, forward
Shifter type
N - Air w/o 101 Air Kit
Input gear
75 - Endurant (G/210)
Internal PTO ratio
86%
Transmission model
RTOC-16709A
FM-15E310B-LAS
T-11605C
T-11605A/B
T-11605D/M
FO-14E310C-LAS/VAS
FO-14E318B-MXP/VXP
FO-18E318B-MXP/VXP
FO-22E318B-MXP/VXP
RTLO-14918A-AS2/S3
RTLO-20718B/B-T2
RTO-14709H/MLL
RTO-16709B/H
RTO-16910C-AS2/C-AS3
FAO-12810C
RTX-12710C
RTX-14710C
RTX-16710C
FO-16E309ALL-VMS
FM-15D310B-LST
RT-9508
T-905D/M
RT-11210B
RT-8609
FO-12E310C-VAS
RTLO-22918B/B-AS
RTLOM-16913L-LH
RTO-14610C
RTO-16710C&C-AS2
RTOC-18909A
RTX-13710C
RTLO-12713A
FO-16E313A-MHP
RTLO-16913L-DM3
TO-905B
RT-14209H
RT-7608LL
FOM-15E310C-LAS/VAS
RTLO-14713A/A-T2
RTLO-22918A/A-AS2/A-AS3
RTLOC-16909A/A-T2
RTO-12709H
RTO-13710C
RTO-15710C
RTOC-16913A
FAO-13810C
RTO-13109B-AT
RTX-11709H
RTLOM-16913L-DM3
TO-905C
FR-9210
RT-12109A-AT
RT-9109A-AT
FO-6E318B-MXP
RTAO-12710C-AC/AS
RTLOF-14918B
RTLOF-18718B
RTX-15710C
FAO-15810C
RTO-11109B-AT
FAOM-15810C
FO-14E309ALL-VMS
FM-14E310B-LAS
FO-14E313A-MHP
T-11605F
T-905C/J
TO-11605C
RT-12209H
RT-13209H
RT-13210B
RT-14109A-AT
FO-16E310C-LAS/VAS
FO-16E318B-MXP/VXP
RTLO-16713A/A-MT/A-T2
RTLOF-14718B
RTO-11709B/H/MLL
RTO-14710C/C-AS2
TO-955AL/ALL/DLL
RTO-11607L/LL
RTX-13709H
FRW-15210B
FO-10E310C-VAS
FO-18E313A-MHP
T-955AL/ALL
RT-14210B
RTAO-16710C-AC/AS
RTLC-16613A/E
RTLOF-16618A
RTO-13709H
FAO-11810C
FAO-14810C
FAOM-14810C
RTO-14109B-AT
RTO-16109B-AT
RTO-9109B-AT
TO-11605D
RTX-12709H
RTX-14709H
RTX-11710C
RTLO-20918A-AS3
TO-11605B
RT-11209H
FO-16E313B-MHP
FO-20E318B-MXP/VXP
FOM-16E310C-LAS/VAS
RTAO-14710C-AC/AS
RTLC-16609A/E
RTLO-13118AMT
RTLO-16918A-AS2/-AS3
RTLOC-18909A/A-T2
RTLOF-16718B
RTLOF-16918B
RTO-11710C
RTO-12109B-AT
FAO-16810C
FM-14D310B-LST
FO-20E313A-MHP
T-905F
T-905A/B/H/P
RT-12210B
FO-18E310C-LAS
FOM-14E310C-LAS/VAS
RTAO-10710C-AC/AS
RTLO-16913-LHS-D
RTLO-18918A-AS2/-AS3
RTLOF-18918B
RTLOF-20918B
RTLOF-22918B
RTLOFC-16909A/A-T2
RTO-12710C
RTO-13609B/H
RTO-14910C/C-AS2/C-AS3
RTOCM-16909A
RTO-1157DL/DLL
TO-905A/D
RTAO-16710B-AC/AS
RTO-14709A
RTX-16710B
RTX-11710B
RTO-14609P/R
RTO-909B
RTO-16715
RTX-15715
RTOO-14613
RTO-16909ALL
FRO-15210C
RTO-16210B
RTX-11708LL
RTLOF-14618A
RTLO-14718B/B-T2
RTOO-11613
RTO-14910B/B-AS2/B-AS3
RTOF-9509B
RT-11608
RTO-12610
FRO-11210C
RTO-13609P/R
RTX-16709B/H
RTO-1258LL
RTO-16210C
RTO-10910B-AS2/AS3
RTO-16710B/B-AS2
RTOX-11609A
RTO-12510
RTO-14210R
RTO-11710B
RTO-12109A-AT
RTX-13609B
RTX-14708LL
RTO-958LL
RTO-11908LL
RTO-10910B-DM2/DM3
RTAO-14710B-AC/AS
RTO-14910B-DM2/DM3
RTO-15210B
RTO-11708LL
RTO-12509
RTO-13109A-AT
RTO-14615
RTO-9509A
RT-14608
RTO-9109A-AT
RTLO-20913A/A-AS2
RTOF-9509A
RTO-12210B
RTO-11609P/R
RTX-12609P/R
RTX-14609P/R
RTO-14610
RTO-15210C
RTO-11210B
RTO-16109A-AT
RTO-16908LL
RTO-915
TO-11605A
RTO-13210C
RTO-12609B/H
RTLO-16718B/B-T2
RTO-1110
RTLO-18718B/B-T2
RTO-16915
RTO-12515
RTO-13210R
RTO-10710B-AS/AS2
RTO-11109A-AT
RTOO-9513
RTO-13707DLL/MLL
RTO-11909ALL/MLL
FR-12210B
FR-13210B
RTOF-910
RTO-18910B-AS2/AS3
RTLO-18918B/B-AS/B-T2
FRO-14210B
RTX-12609B
FR-11210B
RTO-14608LL
FR-14210B
RTO-14210C
RTO-11509
RTO-14609B/H
RTO-11615
RTO-14109A-AT
RTO-12609A
FRO-14210C
RTO-14915
RTLO-20918B/B-AS/B-T2
RTO-11707LL
FRO-9210B
RTX-13710B
FRO-13210B
RTX-15710B
RTLO-21918B
RTO-15615
FRO-13210C
RTO-14210B
RTX-11609A
RTO-9509B
FO-14E308LL-VCS
RTO-16910B-DM2/DM3
RTO-14609A
FRO-12210C
RTO-12210C
RTO-12910B-DM2/DM3
RTO-14710B/B-AS2
FRO-18210C
RTX-11709B
FRO-15210B
RTO-14209B/H
RTOM-16910B-DM3
RTX-11609B
RTO-15715
FR-15210B
RTO-12209B/H
FRO-16210B
RTOF-915
RTLO-16918B/B-AS/B-T2
FRO-17210C
RTLO-16913-T2/A/AT2/L-LHP
RTO-14908LL
RTO-11707DLL
RTO-15708LL
RTO-15710B
RTX-14609B
RTX-11609P/R
RTAO-12710B-AC/AS
RTO-14909ALL/MLL
RTX-12710B
RTAO-10710B-AC/AS
RTO-11608LL
RTO-14708LL
RTO-11210C
RTO-12910B-AS2/AS3
RTO-13710B
RTO-11609B/H
RTLO-14918B/B-AS/B-AS3/B-T2
RTOC-16909A
RTO-11715
RT-8606L
RTO-11209B/H
RTO-13609A
FR-9210B
RTO-909A
RTX-14710B
TO-955LL
RTO-11609A
RTO-13210B
RTO-13209B/H
FO-16E308LL-VCS
RTO-16910B/B-AS/BAS2/B-AS3
RTO-14715
RTO-11610
RTLO-12913A
RTLO-14913A/A-T2
RTO-910
RTX-13609P/R
RTLO-18913A/A-T2
FRO-11210B
FRO-12210B
RT-6609A
RTO-12513
RT-8608L
RTO-11210R
RTO-12210R
RTO-12710B/B-AS2
RTX-14715
RTO-12609P/R
RTX-14609A
FRO-16210C
Transmission manufacturer
Fuller
Mack

导出产品规格