下载文档 () / 20
动力,因我们而不同*

PTS120624V020

Eaton Bussmann series PTS1206 PTC resettable fuse, 0.2 A hold current, 24 Vdc

常用规格

Product Name
Eaton Bussmann series PTS1206 PTC resettable fuse
Catalog Number
PTS120624V020
UPC
051712351621
Product Length/Depth
3.25 mm
Product Height
0.7 mm
Product Width
1.65 mm
Product Weight
0.015 g
Compliances
RoHS Compliant
TUV
Certifications
cURus

产品规格

Used with
Medical equipment, Telecommunications, computers and peripherals
Medical equipment, telecommunications, computers and peripherals
Amperage Rating
0.2 A hold current
Fuse indicator
Non-indicating
Mounting method
Resettable surface
Packaging type
Standard
Quantity
5000
Voltage rating
24 Vdc
Type
Electronic
Special features
Halogen free, lead free
Application
Electronic circuits

导出产品规格