下载文档 () / 20

PTSA080515V010

AUTO SMD PPTC, 0805 Footprint, 0.1A Hold current, 15 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSA080515V010
UPC
051712834476
Product Length/Depth
2.2 mm
Product Height
0.8 mm
Product Width
1.5 mm
Product Weight
0.004 g

产品规格

Amperage Rating
0.1 A hold current
Voltage rating
15 V
Type
PTC resettable fuse
Special features
0805 footprint

导出产品规格