下载文档 () / 20

PTSA120613V050

SMD PPTC, 0805 Footprint, 4A Hold current, 8Voltage Rating, PTSLR Family

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSA120613V050
UPC
051712835442
Product Length/Depth
3.4 mm
Product Height
0.74 mm
Product Width
1.8 mm
Product Weight
0.008 g

产品规格

Amperage Rating
4 A hold current
Voltage rating
8 V
Type
PTC resettable fuse
Special features
0805 footprint

导出产品规格