下载文档 () / 20

PTSA120616V035

AUTO SMD PPTC, 1206 Footprint, 0.35A Hold current, 16 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSA120616V035
UPC
051712834506
Product Length/Depth
3.4 mm
Product Height
0.82 mm
Product Width
1.8 mm
Product Weight
0.0073 g

产品规格

Amperage Rating
0.35 A hold current
Voltage rating
16 V
Type
PTC resettable fuse
Special features
1206 footprint

导出产品规格