下载文档 () / 20

PTSA120624V020

AUTO SMD PPTC, 1206 Footprint, 0.2A Hold current, 24 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSA120624V020
UPC
051712834513
Product Length/Depth
3.4 mm
Product Height
0.82 mm
Product Width
1.8 mm
Product Weight
0.0072 g

产品规格

Amperage Rating
0.2 A hold current
Voltage rating
24 V
Type
PTC resettable fuse
Special features
1206 footprint

导出产品规格