下载文档 () / 20

PTSA121013V050

AUTO SMD PPTC, 1210 Footprint, 0.5A Hold current, 13.2 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSA121013V050
UPC
051712834551
Product Length/Depth
3.43 mm
Product Height
0.62 mm
Product Width
2.8 mm
Product Weight
0.0126 g

产品规格

Amperage Rating
0.5 A hold current
Voltage rating
13.2 V
Type
PTC resettable fuse
Special features
1210 footprint

导出产品规格