下载文档 () / 20

PTSA181216V150

AUTO SMD PPTC, 1812 Footprint, 1.5A Hold current, 16 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSA181216V150
UPC
051712834568
Product Length/Depth
4.83 mm
Product Height
0.48 mm
Product Width
3.41 mm
Product Weight
0.0373 g

产品规格

Amperage Rating
1.5 A hold current
Voltage rating
16 V
Type
PTC resettable fuse
Special features
1812 footprint

导出产品规格