下载文档 () / 20

PTSA181224V050

AUTO SMD PPTC, 1812 Footprint, 0.5A Hold current, 24 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSA181224V050
UPC
051712834698
Product Length/Depth
4.73 mm
Product Height
1.05 mm
Product Width
3.41 mm
Product Weight
0.0201 g

产品规格

Amperage Rating
0.5 A hold current
Voltage rating
24 V
Type
PTC resettable fuse
Special features
1812 footprint

导出产品规格