下载文档 () / 20

PTSA181224V150

AUTO SMD PPTC, 1812 Footprint, 1.5A Hold current, 24 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSA181224V150
UPC
051712834728
Product Length/Depth
4.83 mm
Product Height
1.94 mm
Product Width
3.41 mm
Product Weight
0.0376 g

产品规格

Amperage Rating
1.5 A hold current
Voltage rating
24 V
Type
PTC resettable fuse
Special features
1812 footprint

导出产品规格