下载文档 () / 20

PTSA181230V020

AUTO SMD PPTC, 1812 Footprint, 0.2A Hold current, 30 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSA181230V020
UPC
051712834735
Product Length/Depth
4.73 mm
Product Height
0.89 mm
Product Width
3.41 mm
Product Weight
0.0231 g

产品规格

Amperage Rating
0.2 A hold current
Voltage rating
30 V
Type
PTC resettable fuse
Special features
1812 footprint

导出产品规格