下载文档 () / 20
动力,因我们而不同*

PTSAHT080516V010

AUTO HIGH TEMP SMD PPTC, 0805 Footprint, 0.1A Hold current, 16 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSAHT080516V010
UPC
051712834896
Product Length/Depth
2.5 mm
Product Height
1 mm
Product Width
1.6 mm
Product Weight
0.007 g

产品规格

Amperage Rating
0.1 A hold current
Voltage rating
16 V
Type
PTC resettable fuse
Special features
0805 footprint

导出产品规格