下载文档 () / 20

PTSAHT120630V016

AUTO HIGH TEMP SMD PPTC, 1206 Footprint, 0.16A Hold current, 30 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSAHT120630V016
UPC
051712835053
Product Length/Depth
3.4 mm
Product Height
1.8 mm
Product Width
0.89 mm
Product Weight
0.011 g

产品规格

Amperage Rating
0.16 A hold current
Voltage rating
30 V
Type
PTC resettable fuse
Special features
1206 footprint

导出产品规格