下载文档 () / 20

PTSAHT120630V035

AUTO HIGH TEMP SMD PPTC, 1206 Footprint, 0.35A Hold current, 30 Voltage Rating, AEC-Q200

常用规格

Product Name
Eaton Bussmann series PTSA PTC resettable fuse
Catalog Number
PTSAHT120630V035
UPC
051712835060
Product Length/Depth
3.4 mm
Product Height
1.46 mm
Product Width
1.8 mm
Product Weight
0.027 g

产品规格

Amperage Rating
0.35 A hold current
Voltage rating
30 V
Type
PTC resettable fuse
Special features
1206 footprint

导出产品规格