下载文档 () / 20

PTSLR08058V300

Eaton Bussmann series PTSLR0805 PTC resettable fuse, 8 V DC, 3 A hold current

常用规格

Product Name
Eaton Bussmann series PTSLR0805 PTC resettable fuse
Catalog Number
PTSLR08058V300
UPC
051712835114
Product Length/Depth
2.5 mm
Product Height
1 mm
Product Width
1.6 mm
Product Weight
0.008 g
Compliances
RoHS Compliant
TUV
Certifications
cURus

产品规格

Amperage Rating
3 A hold current
Voltage rating
8 V DC
Type
PTC resettable fuse

导出产品规格