下载文档 () / 20

PTV-6R0H305-R

Eaton PTV supercapacitor pack, 6.0V, 3F, 100 mohm, horizontal

常用规格

Product Name
Eaton PTV cylindrical cell supercapacitor pack
Catalog Number
PTV-6R0H305-R
UPC
051712775441
Product Length/Depth
11 mm
Product Height
23 mm
Product Width
21.3 mm
Product Weight
8.7 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Packing
Bulk
Contact configuration
Horizontal
Size
22.5 x 20.8 x 10.5 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
0.1 Ω
Operating temperature range
-40 °C to +65 °C
Series
PTV
Max voltage
6 V
Capacitance
3 F
Leakage
25 µA
Energy
54 J
Power
90 W
Peak current (1 sec)
6.9 A
Continuous current (15 °C rise)
2.4 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

导出产品规格