下载文档 () / 20
动力,因我们而不同*

PV-63ANH1-B

Fuse-link, high speed, 63 A, DC 1000 V, NH1, gPV, UL PV, IEC, UL, dual indicator, bolted connection

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
PV-63ANH1-B
UPC
051712531610
Product Length/Depth
135 mm
Product Height
53 mm
Product Width
40 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269

产品规格

Amperage Rating
63 A
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Combination fuse status indicator
Rated switching capacity
50 kA
Fuse size
NH1
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
12 W
Fuse shape
Square body
Color
White
Interrupt rating
50 kAIC
Construction size
NH1
Material
Ceramic body
Voltage rating
1000 Vdc
Fuse type
PV-ANH1
Fitted with:
Blade with bolt holes
Rated switching capacity DC
50 kA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。