知识搜索
下载文档 () / 20
动力,因我们而不同*

PVML-3-W-3A-UNV1

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Warm white, 70W HID equivalent, No guard, Glass lens, 3000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 1" trade size, 100-277 Vac, 127-250 Vdc, 27W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-3-W-3A-UNV1
UPC
662276893535
Product Length/Depth
11.62 in
Product Height
11 in
Product Width
11.62 in
Product Weight
20.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
3000
Lumens per watt
122
Color temperature
Warm white
Mounting Method
Pendant
Trade size
1"
Optical distribution
Type V
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
27W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
70W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

导出产品规格