知识搜索
下载文档 () / 20
动力,因我们而不同*

PVML-3-W-P-R3-UNV1-S891

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Warm white, 70W HID equivalent, No guard, Diffused glass lens, 3000 lumens, 122 lm/W, Die cast aluminum, Stanchion straight, Type III, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 27W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-3-W-P-R3-UNV1-S891
UPC
662276915633
Product Length/Depth
16.03 in
Product Height
11.1 in
Product Width
11.62 in
Product Weight
23.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
3000
Lumens per watt
122
Color temperature
Warm white
Mounting Method
Stanchion straight
Trade size
1-1/2"
Optical distribution
Type III
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
27W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
70W HID
Material
Die cast aluminum
Lens material
Diffused Glass

导出产品规格