知识搜索
下载文档 () / 20
动力,因我们而不同*

PVML-5-2C-R3A1-UNV1

Eaton Crouse-Hinds series Champ Pro PVML LED fixt, Cool, 100W HID equiv, No grd, Glass lens, 5000 lm, 126 lm/W, Cast alum, Ceil mt, Type III, 3/4" trade, Ceil w/ cond 45 deg counterclockwise from top hat hinge, 100-277 Vac, 127-250 Vdc, 43W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-5-2C-R3A1-UNV1
UPC
662276950634
Product Length/Depth
11.83 in
Product Height
11.03 in
Product Width
10.77 in
Product Weight
21.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
5000
Lumens per watt
126
Color temperature
Cool white
Mounting Method
Ceiling
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Type III
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
43W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
100W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

导出产品规格