知识搜索
下载文档 () / 20
动力,因我们而不同*

PVML-7-2B-UNV1

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 175W HID equivalent, No guard, Glass lens, 7000 lumens, 129 lm/W, Die cast aluminum, Cone pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 57W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-7-2B-UNV1
UPC
662276918207
Product Length/Depth
11.62 in
Product Height
15.22 in
Product Width
11.62 in
Product Weight
23 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
7000
Lumens per watt
129
Color temperature
Cool white
Mounting Method
Cone pendant
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Type V
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
57W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
175W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

导出产品规格