知识搜索
下载文档 () / 20

PVML-7-3A-UNV1-S831-S890-TB6

Eaton Crouse-Hinds series Champ Pro PVML LED fixt, Cool wht, 175W HID equiv, No grd, Glass lens, 7000 lumens, 129 lm/W, Die cast alum, Pend mt, Type V, Safety cable, Quick-Clip, 6-pole term blk, 1" trade size, 100-277 Vac, 127-250 Vdc, 57W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-7-3A-UNV1-S831-S890-TB6
UPC
662276907263
Product Length/Depth
11.62 in
Product Height
11 in
Product Width
11.62 in
Product Weight
20.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
7000
Lumens per watt
129
Color temperature
Cool white
Mounting Method
Pendant
Trade size
1"
Optical distribution
Type V
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
57W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
175W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass
Special features
Safety cable, Quick-Clip, six-pole terminal block

导出产品规格