知识搜索
下载文档 () / 20
动力,因我们而不同*

PVML-9-UNV1-EM1

Eaton Crouse-Hinds series Champ PVML LED light fixture with emergency back-up, Cool white, 0-10V dimming, No guard, Tempered glass lens, 9000 lumens, 126 lm/W, Copper-free aluminum, No mounting module, Type V, 100-277 Vac, 73W

常用规格

Product Name
Eaton Crouse-Hinds series Champ PVML LED light fixture with emergency back-up
Catalog Number
PVML-9-UNV1-EM1
UPC
662276968677
Product Length/Depth
13.13 in
Product Height
15.68 in
Product Width
12.75 in
Product Weight
32.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
9000
Lumens per watt
126
Color temperature
Cool white
Mounting Method
No mounting module
Optical distribution
Type V
Guard type
No guard
Voltage rating
100-277 Vac
Material
Cast copper-free aluminum
Lens material
Tempered glass
Special features
Emergency driver system
Dimming
0-10 V
Frequency rating
50/60 Hz
Power factor
> 0.90
Wattage
73 W

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。