知识搜索
下载文档 () / 20
动力,因我们而不同*

PVML-9-W-UNV1-S891

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Warm white, 250W HID equivalent, No guard, Diffused glass lens, 9000 lumens, 123 lm/W, Die cast aluminum, No mounting module, Type V, 100-277 Vac, 127-250 Vdc, 75W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-9-W-UNV1-S891
UPC
662276915626
Product Length/Depth
13 in
Product Height
13.13 in
Product Width
12.75 in
Product Weight
20.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
9000
Lumens per watt
123
Color temperature
Warm white
Mounting Method
No mounting module
Optical distribution
Type V
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
75W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
250W HID
Material
Die cast aluminum
Lens material
Diffused Glass

导出产品规格