下载文档 () / 20

RSG-6-800V/3200A-PK2

Eaton Bussmann series high speed square body fuse,RSG-6 800V/3200A-PK2-B;SAP ID=RS409077040

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
RSG-6-800V/3200A-PK2
Product Length/Depth
120 mm
Product Height
80 mm
Product Width
120 mm
Product Weight
200 g
Certifications
GB13539

产品规格

Amperage Rating
3200 A
Voltage rating
800 V

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。