下载文档 () / 20
即将停产

RSSWP-24MCWH-FR

Eaton Wheelock RSS strobe, xenon, wall, red, FIRE, clear lens, 135/185 cd, outdoor

常用规格

Product Name
Eaton Wheelock RSS strobe
Catalog Number
RSSWP-24MCWH-FR
UPC
786697251610
Product Length/Depth
3 in
Product Height
4.8 in
Product Width
4.8 in
Product Weight
0.394 lb
Compliances
Not Applicable

产品规格

Compliance and standards
UL
CSFM
ULC
Mounting Method
Wall
Housing color
Red
Housing material
UV Stabilized Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.300/0.400
Lettering
FIRE
Operating Temperature
–40°F to 150°F (–40°C to 66°C) and maximum humidity of 95%
Indoor/outdoor
Outdoor
Candela settings
135 cd
185 cd
56 cd
77 cd
Voltage
24 V
Application
Weatherproof

导出产品规格