下载文档 () / 20
即将停产

RSSWPB-24MCCH-NW

Eaton Wheelock RSS strobe, xenon, ceiling, no lettering, blue lens, outdoor

常用规格

Product Name
Eaton Wheelock RSS strobe
Catalog Number
RSSWPB-24MCCH-NW
UPC
786697061592
Product Length/Depth
3 in
Product Height
4.8 in
Product Width
4.8 in
Product Weight
0.394 lb
Compliances
Not Applicable

产品规格

Compliance and standards
UL
CSFM
ULC
Mounting Method
Ceiling
Housing color
White
Housing material
UV Stabilized Plastic
Lens color
Blue
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.300/0.420
Lettering
No lettering
Operating Temperature
–40°F to 150°F (–40°C to 66°C) and maximum humidity of 95%
Indoor/outdoor
Outdoor
Candela settings
115 cd
177 cd
47 cd
73 cd
Voltage
24 V
Application
Weatherproof

导出产品规格