下载文档 () / 20

RT16-4 400V/1250A

Eaton Bussmann series low voltage NH Fuse, Low voltage fuse-link,1250A,400Vac,100kA breaking capacity,NH4 size,gG/gL fuse

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
RT16-4 400V/1250A
Product Length/Depth
150 mm
Product Height
120 mm
Product Width
90 mm
Product Weight
3.45 kg
Certifications
GB13539
IEC 60269

产品规格

Amperage Rating
1250 A
Voltage rating
500 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。