Eaton Crouse-Hinds series solar lay-in grounding lug, #4-14 AWG cable range, Copper
Product Name |
Eaton Crouse-Hinds series solar lay-in grounding lug
|
Catalog Number |
SLL414T
|
UPC |
662276326927
|
Product Length/Depth |
1.95 in
|
Product Height |
1.42 in
|
Product Width |
1.71 in
|
Product Weight |
0.05 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Lug material |
Copper
|