照片为代表
Download
Eaton Crouse-Hinds series Myers ground hub, Stainless steel, 2-1/2"
Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
Catalog Number |
SST 7
|
UPC |
662277121958
|
Product Length/Depth |
3.75 in
|
Product Height |
2.22 in
|
Product Width |
3.75 in
|
Product Weight |
2.1 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class III
Class I, Division 2 Class I, Zone 1 Class II, Division 2 Class II, Division 1 |
NEMA Rating |
3
4 4X 3R 12 |
Trade size |
2-1/2"
|
Material |
Stainless steel
|