下载文档 () / 20
动力,因我们而不同*

STN061050BL15

Eaton TVS diode ESD supp. DFN1006-2L size, 5 op. voltage, 0.25 pF, 25 kV, Bidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STN061050BL15
UPC
051712771863
Product Length/Depth
0.65 mm
Product Height
0.32 mm
Product Width
0.35 mm
Product Weight
0.00028 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
5 V
Clamping voltage
14

封装尺寸、工作温度、ESD 额定值

Capacitance
0.15
ESD withstand - air
15
ESD withstand - contact
15
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格