下载文档 () / 20
动力,因我们而不同*

STN101120B111

Eaton TVS diode ESD supp. DFN1006-2L size, 12 op. voltage, 11 pF, 30 kV, Bidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STN101120B111
UPC
051712771825
Product Length/Depth
1.05 mm
Product Height
0.55 mm
Product Width
0.65 mm
Product Weight
0.00082 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
12 V
Clamping voltage
22

封装尺寸、工作温度、ESD 额定值

Capacitance
11
ESD withstand - air
30
ESD withstand - contact
30
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格