下载文档 () / 20
动力,因我们而不同*

STN161050U852

Eaton TVS diode ESD supp. DFN1610-2L size, 5 op. voltage, 850 pF, 30 kV, Unidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STN161050U852
UPC
051712771818
Product Length/Depth
1.65 mm
Product Height
0.55 mm
Product Width
1.05 mm
Product Weight
0.0028 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
5 V
Clamping voltage
14

封装尺寸、工作温度、ESD 额定值

Capacitance
850
ESD withstand - air
30
ESD withstand - contact
30
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格