下载文档 () / 20
动力,因我们而不同*

STN202075U173

Eaton TVS diode ESD supp. DFN2x2-3L size, 7.5 op. voltage, 1700 pF, 30 kV, Unidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STN202075U173
UPC
051712771740
Product Length/Depth
2.1 mm
Product Height
0.6 mm
Product Width
2.1 mm
Product Weight
0.00652 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
7.5 V
Clamping voltage
21

封装尺寸、工作温度、ESD 额定值

Capacitance
1700
ESD withstand - air
30
ESD withstand - contact
30
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格