下载文档 () / 20
动力,因我们而不同*

STN254050UL50

Eaton TVS diode ESD supp. DFN2510-10L size, 5 op. voltage, 0.5 pF, 15 kV, Unidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STN254050UL50
UPC
051712771993
Product Length/Depth
2.55 mm
Product Height
0.65 mm
Product Width
1.05 mm
Product Weight
0.00365 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
5 V
Clamping voltage
11

封装尺寸、工作温度、ESD 额定值

Capacitance
0.5
ESD withstand - air
15
ESD withstand - contact
15
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格