下载文档 () / 20
动力,因我们而不同*

STN265033U380

Eaton TVS diode ESD supp. DFN2626-10L size, 3.3 op. voltage, 3.8 pF, 30 kV, Unidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STN265033U380
UPC
051712771986
Product Length/Depth
2.65 mm
Product Height
0.55 mm
Product Width
2.65 mm
Product Weight
0.013 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
3.3 V
Clamping voltage
16

封装尺寸、工作温度、ESD 额定值

Capacitance
3.8
ESD withstand - air
30
ESD withstand - contact
30
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格