下载文档 () / 20
动力,因我们而不同*

STS142050UL08

Eaton TVS diode ESD supp. SOT-143 size, 5 op. voltage, 0.08 pF, 20 kV, Unidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STS142050UL08
UPC
051712771559
Product Length/Depth
3 mm
Product Height
1.15 mm
Product Width
2.55 mm
Product Weight
0.0092 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
5 V
Clamping voltage
13/16.5

封装尺寸、工作温度、ESD 额定值

Capacitance
0.08
ESD withstand - air
20
ESD withstand - contact
20
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格