下载文档 () / 20
动力,因我们而不同*

STS232120U901

Eaton TVS diode ESD supp. SOT23 size, 12 op. voltage, 90 pF, 30 kV, Unidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STS232120U901
UPC
051712771931
Product Length/Depth
3 mm
Product Height
1.15 mm
Product Width
1.4 mm
Product Weight
0.00857 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
12 V
Clamping voltage
23

封装尺寸、工作温度、ESD 额定值

Capacitance
90
ESD withstand - air
30
ESD withstand - contact
30
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格