下载文档 () / 20
动力,因我们而不同*

STS232360B151

Eaton TVS diode ESD supp. SOT23 size, 36 op. voltage, 15 pF, 15 kV, Bidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STS232360B151
UPC
051712771627
Product Length/Depth
3 mm
Product Height
1.15 mm
Product Width
1.4 mm
Product Weight
0.00857 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
36 V
Clamping voltage
90

封装尺寸、工作温度、ESD 额定值

Capacitance
15
ESD withstand - air
15
ESD withstand - contact
15
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格