下载文档 () / 20
动力,因我们而不同*

STS232712B451

Eaton TVS diode ESD supp. SOT23 size, 7/12 op. voltage, 45 pF, 15 kV, Bidirectional

常用规格

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STS232712B451
UPC
051712771634
Product Length/Depth
3 mm
Product Height
1.15 mm
Product Width
1.4 mm
Product Weight
0.00857 g
Compliances
RoHS Compliant

电压、电流和功率额定值

Voltage rating
7/12 V
Clamping voltage
26/18

封装尺寸、工作温度、ESD 额定值

Capacitance
45
ESD withstand - air
15
ESD withstand - contact
15
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

导出产品规格